Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLS820F0EL V50

END OF LIFE
The TLS820F0EL V50 is a high performance very low dropout linear voltage regulator for 5 V supply in a PG-SSOP-14 package.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Accuracy
    2 %
  • Base Product
    TLS820Fxxx
  • Dropout Voltage
    70 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    3 V to 40 V
  • Output Current max
    200 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    40 µA
  • Regulator Type
    High Performance
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    Yes
OPN
TLS820F0ELV50XUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TLS820F0 V50 regulators are ideal for automotive systems, with 3V to 40V input range and 40μA quiescent current. They offer 2% output accuracy, 200mA max current, fast regulation, and stability. The Reset feature supervises output voltage, and a watchdog circuit monitors the microcontroller's operation. Additionally, they provide output current limitation and overtemperature shutdown for protection.

Features

  • Wide Input Voltage Range from 3.0 V to 40 V
  • Fixed Output Voltage 5 V
  • Output Current Capability up to 200 mA
  • Output Voltage Precision ≤ ± 2 %
  • Ultra Low Current Consumption typ. 40 μA
  • Very Low Dropout Voltage typ. 70 mV @100 mA
  • Stable with Ceramic Output Capacitor of 1 μF
  • Delayed Reset at Power-On with 2 Programmable Delay Times 8.5 ms/ 16.5 ms
  • Adjustable Reset Threshold down to 2.50 V
  • Watchdog with flexible timings and current dependant deactivation:
    16 ms / 32 ms / 48 ms / 96 ms, Activated at IQ > 5.5 mA)
  • Enable, Undervoltage Reset, Overtemperature Shutdown
  • Output Current Limitation
  • Wide Temperature Range
  • Green Product (RoHS compliant)
  • AEC Qualified
  • PG-SSOP-14

Diagrams

TLS820F0_Features_and_Benefits
TLS820F0_Features_and_Benefits
TLS820F0_Features_and_Benefits TLS820F0_Features_and_Benefits TLS820F0_Features_and_Benefits
TLS820F0_Features_and_Benefits TLS820F0_Features_and_Benefits TLS820F0_Features_and_Benefits
TLS820F0ELV_Vxx_Series TLS820F0ELV_Vxx_Series TLS820F0ELV_Vxx_Series
TLS820F0ELV_Vxx_Series TLS820F0ELV_Vxx_Series TLS820F0ELV_Vxx_Series
TLS820F0_Application_Schematic TLS820F0_Application_Schematic TLS820F0_Application_Schematic
TLS820F0_Application_Schematic TLS820F0_Application_Schematic TLS820F0_Application_Schematic

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }